Home
/
All Products
/
Interconnect
/
Connectors
Connectors
Comprised of audio, circular, dc power, DIN, HDMI, memory card, modular, pogo pin, PCB pin, RCA, terminal block, and USB connectors, CUI Devices’ connectors line accelerates the design process with a bevy of standard options to match your application requirements. Our connector models are available in jack, plug, receptacle, and adapter types with numerous mounting styles, orientations, and package sizes to simplify component selection.
Types of Connectors
Connector Type
Adapter
Connector
Connector and Ejector
End Cap
Jack
Plug
Pogo Pin
Push-In Spring
Receptacle
RJ10
RJ11
RJ12
RJ13
RJ45
Reset
Mounting Style
Cable
Cable - Modular
Cable - Overmold
Mid Mount SMT
Mid-Surface Mount
Panel
Panel Mount
Surface Mount
Through Hole
Wire Mount
Reset
Orientation
180°
45°
Horizontal
Vertical
Reset
Shielding
No
Yes
Reset
IP Rating
IP67
IP68
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.