Connectors

Comprised of audio, circular, dc power, DIN, HDMI, memory card, modular, pogo pin, PCB pin, RCA, terminal block, and USB connectors, CUI Devices’ connectors line accelerates the design process with a bevy of standard options to match your application requirements. Our connector models are available in jack, plug, receptacle, and adapter types with numerous mounting styles, orientations, and package sizes to simplify component selection.

Types of Connectors

Filters | Reset All
Connector Type
dropdn-arrow
Adapter
Connector
Connector and Ejector
End Cap
Jack
Plug
Pogo Pin
Push-In Spring
Receptacle
RJ10
RJ11
RJ12
RJ13
RJ45
Reset
Mounting Style
dropdn-arrow
Cable
Cable - Modular
Cable - Overmold
Mid Mount SMT
Mid-Surface Mount
Panel
Panel Mount
Surface Mount
Through Hole
Wire Mount
Reset
Orientation
dropdn-arrow
180°
45°
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
IP Rating
dropdn-arrow
IP67
IP68
Reset
Results 1280
Show
Model Number Connector Type Mounting Style Orientation Shielding IP Rating
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Jack Panel Mount -- No IP67
Results 1280
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.