Home
/
All Products
/
Motion and Control
/
Rotary Encoders
/
Commutation
Commutation Encoders
CUI Devices’ commutation encoders generate standard U/V/W communication signals for commutating brushless dc (BLDC) motors. Featuring 22 programmable incremental resolutions from 48 to 4096 PPR, our commutation rotary encoders are based on capacitive technology that makes them resilient to dirt, dust, and oil. Our commutation encoders also combine compact packages, low current draw, high accuracy, and wide operating temperature ranges.
Resolution (PPR)
48
96
100
125
192
200
250
256
360
384
400
500
512
768
800
1000
1024
1600
2000
2048
2500
4096
Reset
Output Type
CMOS Voltage
Quadrature Line Driver
Reset
Shaft (Bore) Ø (mm)
Min
Max
GO
2
3
3.175
4
4.76
5
6
6.35
8
9
9.525
10
11
12
12.7
13
14
15
15.87
Reset
Orientation
No Values Available
Reset
Speed, Max. (RPM)
2500
4000
8000
Reset
Featured Content
Resources
Here to assist you at every stage of the design journey.