Home
/
All Products
/
Interconnect
/
Connectors
/
Memory Card Connectors
/
SIM Card Connectors
SIM Card Connectors
CUI Devices’ line of SIM card connectors offers a variety of SIM, micro-SIM, and nano-SIM connector types. Our SIM card connector models feature push in/pull out, push in/auto eject out, and hinged insertion styles and ultra-compact profiles as low as 1.13 mm. Housed in surface mount packages with gold plated contacts and position options from 6 to 10, these SIM card connectors provide reliable connections for a range of consumer and mobile applications.
Connector Type
Connector
Connector and Ejector
Reset
Compatible Card
Micro SIM Card
Nano SIM Card
SIM Card
Reset
Removal Method
Hinged
Push In, Auto Eject Out
Push In, Pull Out
Reset
Number of Positions
6
7
8
9
10
Reset
Height Above Board (mm)
Min
Max
GO
1.13
1.25
1.35
1.37
1.38
1.4
1.42
1.43
1.44
1.5
1.54
1.56
1.7
1.8
1.85
1.88
2
2.23
2.3
2.8
3
Reset
Card Detect Switch
No
Yes
Reset
Contact Finish Thickness
3 µin
Gold Flash
Reset
Resources
Here to assist you at every stage of the design journey.