NEMA17-19-07SD-AMT112S
1.89 in Length, 83 oz-in Holding Torque, 2.1 A Current/Phase
Combining a compact NEMA 17 stepper motor with CUI Devices’ AMT11 incremental encoder, the NEMA17-AMT112S series is a highly reliable motor and motion control feedback solution in one convenient package. The series features more holding torque than standard NEMA 17 motors up to 110 oz-in (0.77 N-m) and is custom wound for high speed or low speed applications. Offering incremental resolutions up to 4096 PPR and a digitally set zero position, the encoder is fully programmable via CUI Devices’ AMT Viewpoint™ software without having to remove the encoder from the motor and in combination with the motor, it provides closed-loop feedback when paired with a controller for a complete servo system.
Specifications
Type | Description | |
---|---|---|
Frame Size | NEMA 17 |
|
Max Holding Torque (oz-in) | 83 |
|
Shaft Ø (mm) | 5 |
|
Current/Phase (A) | 1.05 |
|
Operating Temp Range (°C) | -20 ~ 50 |
|
Resistance/Phase (Ω±10%) | 1.3 |
|
Inductance/Phase (mH±20%) | 9.36 |
|
Max Optimal Speed (RPS) | 5 |
|
Length (in) | 1.89 |
|
Rated Voltage (Vdc) | 24 ~ 48 |
|
Step Angle (°) | 1.8 |
|
All Motion and Control Categories
Resources
Here to assist you at every stage of the design journey.