CMSM-3116-34

CMSM-3116-34
CMSM-3116-34 Alternate View

CMSM-3116-34

31.6 x 16.6 mm, Square Frame, 3 W, 4 Ohm, Neodymium Magnet, Rubber & Aluminum Cone , IP67, Medical Speaker

The CMSM-3116-34 is a 31.6 x 31.6 x 16.6 mm miniature medical speaker designed to meet the alarm signal requirements of IEC 60601-1-8. Housed in a square frame package, this medical speaker features an SPL of 98 dB at 10 cm, aluminum and rubber cone type, and solder eyelets mounting style. It also carries an IP67 rating for dealing with moisture and contaminants in harsh environments.

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 98 (3 W / 0.1 m)
Nominal Input (W) 3
Max Input (W) 3.5
Impedance (Ohms) 3
Resonance Freq. (Hz) 280
Cone Type Aluminum and PU
Magnet Type Nd-Fe-B
Frame Shape Square
Mounting Style Solder Eyelet(s)
IP Rating IP67
Enclosed No
Dimensions LxWxH (in) 1.2 x 1.2 x 0.65
Dimensions LxWxH (mm) 31.6 x 31.6 x 16.6
Special Features Medical

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories