CMS-4051-058SP

CMS-4051-058SP
CMS-4051-058SP Alternate View

CMS-4051-058SP

40 x 5.1 mm, Round Frame, .5 W, 8 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 92 (0.5 W / 0.1 m)
Nominal Input (W) 0.5
Max Input (W) 0.8
Impedance (Ohms) 8
Resonance Freq. (Hz) 600
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.574 x 1.574 x 0.2
Dimensions LxWxH (mm) 40 x 40 x 5.1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories