CMS-3642-2SP

CMS-3642-2SP
CMS-3642-2SP Alternate View

CMS-3642-2SP

36 x 4.2 mm, Round Frame, 2 W, 4 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 101 (2 W / 0.1 m)
Nominal Input (W) 2
Max Input (W) 2.5
Impedance (Ohms) 4
Resonance Freq. (Hz) 380
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 1.417 x 1.417 x 0.165
Dimensions LxWxH (mm) 36 x 36 x 4.2

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories