CMS-3012-18T

CMS-3012-18T
CMS-3012-18T Alternate View

CMS-3012-18T

30 x 12.8 mm, Round Frame, 1 W, 8 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 105 (1 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.3
Impedance (Ohms) 8
Resonance Freq. (Hz) 1200
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Through Hole
Enclosed No
Dimensions LxWxH (in) 1.181 x 1.181 x 0.503
Dimensions LxWxH (mm) 30 x 30 x 12.8

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories