CMS-2812-078T

CMS-2812-078T
CMS-2812-078T Alternate View

CMS-2812-078T

28 x 11.9 mm, Round Frame, .78 W, 8 Ohm, Nd-Fe-B Magnet, PEI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 81 (0.78 W / 0.5 m)
Nominal Input (W) 0.78
Max Input (W) 1.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 500
Cone Type PEI
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Through Hole
Enclosed No
Dimensions LxWxH (in) 1.102 x 1.102 x 0.468
Dimensions LxWxH (mm) 28 x 28 x 11.9

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories