CMS-2053-18SP

CMS-2053-18SP
CMS-2053-18SP Alternate View

CMS-2053-18SP

20 x 5.3 mm, Round Frame, 1.5 W, 8 Ohm, Nd-Fe-B Magnet, PU & PBT Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 84.5 (1.5 W / 0.5 m)
Nominal Input (W) 1.5
Max Input (W) 2
Impedance (Ohms) 8
Resonance Freq. (Hz) 700
Cone Type PU+PBT
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.787 x 0.787 x 0.208
Dimensions LxWxH (mm) 20 x 20 x 5.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories