CMS-203-058SP

CMS-203-058SP
CMS-203-058SP Alternate View

CMS-203-058SP

20 x 3 mm, Round Frame, 0.5 W, 8 Ohm, Nd-Fe-B Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (0.5 W / 0.1 m)
Nominal Input (W) 0.5
Max Input (W) 0.8
Impedance (Ohms) 8
Resonance Freq. (Hz) 500
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.787 x 0.787 x 0.118
Dimensions LxWxH (mm) 20 x 20 x 3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories