CMS-131304-SMT-TR

CMS-131304-SMT-TR
CMS-131304-SMT-TR Alternate View

CMS-131304-SMT-TR

13 x 4 mm, Square Frame, 0.7 W, 8 Ohm, SmCo Magnet, PI Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 87 (0.7 W / 0.1 m)
Nominal Input (W) 0.7
Max Input (W) 1
Impedance (Ohms) 8
Resonance Freq. (Hz) 900
Cone Type PI
Magnet Type SmCo
Frame Shape Square
Mounting Style Surface Mount
Enclosed No
Dimensions LxWxH (in) 0.511 x 0.511 x 0.157
Dimensions LxWxH (mm) 13 x 13 x 4

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories