CMR-2353-2032SP

CMR-2353-2032SP
CMR-2353-2032SP Alternate View

CMR-2353-2032SP

23 x 5.3 mm, Round Frame, 0.02 W, 16 Ohm, NdFeB Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
Nominal Input (W) 0.2
Max Input (W) 0.3
Impedance (Ohms) 32
Cone Type PET
Magnet Type Nd-Fe-B
Frame Shape Round
Mounting Style Solder Pads
Enclosed No
Dimensions LxWxH (in) 0.905 x 0.905 x 0.208
Dimensions LxWxH (mm) 23 x 23 x 5.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories