CES-24208-18PM-X7

CES-24208-18PM-X7

24 x 6.55 mm, Enclosed, Oval Case, 1 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IPX7, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 90 (1 W / 0.1 m)
Nominal Input (W) 1
Max Input (W) 1.2
Impedance (Ohms) 8
Resonance Freq. (Hz) 1100
Cone Type PEEK
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Mounting Style Wire Leads with Connector
IP Rating IPX7
Enclosed Yes
Dimensions LxWxH (in) 0.94 x 0.59 x 0.26
Dimensions LxWxH (mm) 24 x 15 x 6.55

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories