CPS-133150-1125PM
130 mm, 12 Vdc, 105 dB, Panel Mount Bracket, Driving Circuit, One Tone, Magnetic Siren
Specifications
Type | Description | |
---|---|---|
Driving Circuit | Yes |
|
Technology | Magnetic |
|
Rated Voltage | 12 |
|
Input Type | Vdc |
|
Sound Pressure (dB) | 105 |
|
Mounting Style | Wire Leads |
|
Operating Temp Range (°C) | -20 ~ 85 |
|
Shape | Round |
|
Washable | No |
|
Dimensions LxWxH (mm) | 130 x 130 x 150 |
|
Curr. Consumption (mA) | 80 |
|
Dimensions LxWxH (in) | 5.12 x 5.12 x 5.91 |
|
Technical Docs
DatasheetAll Buzzers Categories
Resources
Here to assist you at every stage of the design journey.