CPT-2207-90T

CPT-2207-90T

22 mm, 5 Vdc, 90 dB, Through Hole, Piezo Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 5
Input Type Vdc
Sound Pressure (dB) 90
Mounting Style Through Hole
Curr. Consumption (mA) 1.5
Operating Temp Range (°C) -20 ~ 110
Shape Round
Washable No
Dimensions LxWxH (mm) 22 x 22 x 7
Dimensions LxWxH (in) 0.87 x 0.87 x 0.28

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories