CPT-1626-70-SMT-TR

CPT-1626-70-SMT-TR
CPT-1626-70-SMT-TR Alternate View

CPT-1626-70-SMT-TR

16 mm, 25 Vp-p, 78 dB, Surface Mount, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 25
Input Type Vp-p
Sound Pressure (dB) 78
Mounting Style Surface Mount
Curr. Consumption (mA) 3
Operating Temp Range (°C) -40 ~ 70
Shape Square
Washable No
Dimensions LxWxH (mm) 16 x 16 x 2.5
Dimensions LxWxH (in) 0.63 x 0.63 x 0.1

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories