CMT-1085-85-SMT-TR

CMT-1085-85-SMT-TR
CMT-1085-85-SMT-TR Alternate View

CMT-1085-85-SMT-TR

10 x 8.5 mm, 3.6 Vo-p, 85 dB, Surface Mount, Magnetic Audio Transducer Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit No
Rated Voltage 3.6
Input Type Vo-p
Sound Pressure (dB) 85
Mounting Style Surface Mount
Curr. Consumption (mA) 100
Operating Temp Range (°C) -40 ~ 85
Shape Rectangular
Washable No
Dimensions LxWxH (mm) 10 x 8.5 x 2
Dimensions LxWxH (in) 0.39 x 0.33 x 0.08

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories