CPIM-4410-80T

CPIM-4410-80T
CPIM-4410-80T Alternate View

CPIM-4410-80T

44 mm, 5 Vdc, 90 dB, Through Hole, General Tone, Driving Circuit, Piezo Audio Indicator Buzzer

The CPIM-4410-80T is a piezo indicator buzzer compliant with the alarm signal requirements of IEC 60601-1-8. With a built-in driving circuit, this medical buzzer produces a general sound type with low, medium, and high priority tones for use in a variety of medical applications. This piezo audio indicator further features a rated voltage of 5 Vdc, sound pressure level of 90 dB at 10 cm, and rated frequency of 4,000 Hz.

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 5
Input Type Vdc
Sound Pressure (dB) 90
Mounting Style Through Hole
Curr. Consumption (mA) 12
Rated Frequency (Hz) 4000
Operating Temp Range (°C) -30 ~ 85
Shape Round
Illumination No
Washable No
Special Features Medical
Dimensions LxWxH (mm) 44 x 44 x 10.25
Dimensions LxWxH (in) 1.73 x 1.73 x 0.4

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories