CPI-2825-95L150

CPI-2825-95L150

28 mm, 12 Vdc, 95 dB, Lead Wires, Piezo Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 95
Mounting Style Wire Leads
Curr. Consumption (mA) 10
Rated Frequency (Hz) 3500
Operating Temp Range (°C) -20 ~ 70
Shape Round
Washable No
Dimensions LxWxH (mm) 28 x 28 x 25
Dimensions LxWxH (in) 1.1 x 1.1 x 0.98

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories