CMI-1295-85T

CMI-1295-85T

12 mm, 3 Vdc, 85 dB, Through Hole, Magnetic Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 3
Input Type Vdc
Sound Pressure (dB) 85
Mounting Style Through Hole
Curr. Consumption (mA) 30
Rated Frequency (Hz) 2300
Operating Temp Range (°C) -20 ~ 70
Shape Round
Washable Yes
Dimensions LxWxH (mm) 12 x 12 x 9.5
Dimensions LxWxH (in) 0.47 x 0.47 x 0.37

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories