CLI-1375B-83T

CLI-1375B-83T
CLI-1375B-83T Alternate View

CLI-1375B-83T

13.8 mm, 12 Vdc, 83 dB, Through Hole, Blue Illuminated Audio Indicator Buzzer

Datasheet

Specifications

Type Description
Select
Driving Circuit Yes
Rated Voltage 12
Input Type Vdc
Sound Pressure (dB) 83
Mounting Style Through Hole
Curr. Consumption (mA) 12
Rated Frequency (Hz) 4100
Operating Temp Range (°C) -20 ~ 100
Shape Round
Illumination Color Blue
Washable No
Dimensions LxWxH (mm) 13.8 x 13.8 x 7.5
Dimensions LxWxH (in) 0.54 x 0.54 x 0.3

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Buzzers Categories