New PRC10W Isolated Dc-Dc Converters Designed to Meet the Needs of Railway and Industrial Applications

7.3.2023


New PRC10W Isolated Dc-Dc Converters Designed to Meet the Needs of Railway and Industrial Applications

CUI Inc, a Bel group company, announced the expansion of its isolated dc-dc converters line with the PRC10W series, which features an ultra-wide 18:1 input range (8.5~160 Vdc) and reinforced insulation. The series meets EN 50155 with external circuit, is certified to IEC/BS EN/UL 62368-1 and is suited for railway and industrial applications.

Coupled with their UL/EN 62368 certification, the new converters also boast a robust operating temperature range (-40 to 100 °C), and are equipped with over voltage, over current, short circuit, UVLO protection. They offer up to 88% efficiency and a single or dual regulated output.

CUI Inc’s dc-dc converters are available in a DIP package.

The PRC10W series is available immediately. Bitte kontaktieren Sie CUI Inc. für OEM-Preise oder modifizierte und kundenspezifische Designs.

About Bel

CUI Inc is a Bel group company (NASDAQ: BELFA und BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. Das unternehmen bedient einen globalen markt und betreibt anlagen auf der ganzen welt.

Media Contact:


Pressebilder

Internet | Drucken
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink