The VOF-130-CNF series is a metal enclosed ac-dc power supply. These power supplies feature active power factor correction and are ideal for space-constrained industrial, telecom, and IT equipment applications.
Modellnummer | Leistung (W) | Ausgangsspannung (VDC) | Ausgangsstrom (A) | Sicherheitszulassungen |
---|---|---|---|---|
VOF-130-12-CNF | 129.6 | 12 | 10.8 | CE, UL/cUL, UKCA |
VOF-130-24-CNF | 129.6 | 24 | 5.4 | CE, UL/cUL, UKCA |
VOF-130-36-CNF | 129.6 | 36 | 3.6 | CE, UL/cUL, UKCA |
VOF-130-48-CNF | 129.6 | 48 | 2.7 | CE, UL/cUL, UKCA |