CUI’s Ac-Dc Modules Deliver up to 2 Watts from 0.8 in3 Space-saving Package

10.7.2012


CUI’s Ac-Dc Modules Deliver up to 2 Watts from 0.8 in3 Space-saving Package

CUI Inc announces 12 new ac-dc encapsulated power modules for space-constrained applications. The 1 W VSK-S1 series and 2 W VSK-S2 series feature ultra-compact 0.8 in3 packages measuring 1.32’’ x 0.87’’ x 0.70’’ (33.7 x 22.2 x 18 mm). With industry-leading no-load power consumption of 100 mW, the modules are ideal for primary or auxiliary power conversion in a variety of ITE, consumer electronics, and industrial control applications.

An input range of 85~305 Vac makes these ac-dc modules suitable for lighting and smart building systems that operate from 277 Vac. Up to 78% efficient, with an operating temperature range of -25 to 70 degrees C, the power supplies feature very low ripple and noise.

The 1 W and 2 W families have output voltages of 3.3, 5, 9, 12, 15 and 24 Vdc. Protections for over voltage, short circuit and over temperature are included. Additionally, all models are 3 kVac isolated, carry CE and UL/cUL 60950-1 safety certifications, and are compliant with the EN 55022 Class B EMI standard. The VSK series is available immediately through Digi-Key with prices starting at $7.88 per unit for 1,000 pieces.  Die PBK-Serie ist über verschiedene Distributionskanäle erhältlich.

Zusammenfassung
Produktname: VSK-S1 series, VSK-S2 series
Verfügbarkeit: ab Lager bis zu 6 Wochen
Zielmärkte: Lighting, ITE, industrial, consumer electronics
Wesentliche Leistungsmerkmale: Compact, energy efficient, 85~305 Vac input range,
Preis: Starting at $7.88 per unit for 1,000 pieces through Digi-Key

Details zur VSK-S1-Serie
Details zur VSK-S2-Serie 





 
Powered By OneLink