Waterproof USB Connectors
IP67 and IP68 Rated Micro B and Type C Receptacles
IP Rated USB Connectors for Rugged Environments
CUI Devices' waterproof USB connectors offer Ingress Protection (IP) ratings of IP67 or IP6 and conform to the USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2, USB 3.2 Gen 2x2, or USB4 standard. Featuring surface mount and mid mount SMT mounting styles, these USB Micro B and Type C receptacles come available in vertical or horizontal orientations. Our waterproof USB jacks further boast high reliability up to 10,000 mating cycles, making them ideal for dealing with the moisture and contaminants found in industrial and outdoor applications.
Highlights
- IP67 or IP68 ratings
- Up to USB4 standards
- Mid mount SMT and SMT mounting styles
- Horizontal and vertical orientations
- High reliability up to 10,000 mating cycles
UJ20-C-G-MSMT-TR-68
Type C, USB 2.0, 480 Mbps, 20 Vdc, 5 A, Right Angle, 1 µin Plating Thickness, Mid Mount SMT, Black Insulator, IP68, USB Receptacle |
UJ20-C-V-SMT-TR-68
Type C, USB 2.0, 480 Mbps, 20 Vdc, 5 A, Vertical, 1 µin Plating Thickness, Surfacce Mount, Black Insulator, IP68, USB Receptacle |
UJ32-C-H-G-SMT-TR-68
Type C, USB 3.2 Gen 2x2, 20 Gbps, 20 Vac, 5 A, Right Angle, Gold Flash, Surface Mount, Black Insulator, IP68, USB Receptacle |
UJ32-C-H-MSMT-TR-68
Type C, USB 3.2 Gen 1, 10 Gbps, 20 Vdc, 5 A, Right Angle, 1 µin Plating Thickness, Mid Mount SMT, Black Insulator, IP68, USB Receptacle |
UJ40-C-MSMT-TR-68
Type C, USB4, 40 Gbps, 20 Vdc, 5 A, Right Angle, 1 µin Plating Thickness, Mid Mount SMT, Black Insulator, IP68, USB Receptacle |
UJ40-C-V-SMT-TR-68
Type C, USB4, 40 Gbps, 20 Vdc, 5 A, Vertical, 1 µin Plating Thickness, Surface Mount, Black Insulator, IP68, USB Receptacle |
UJ31-CH-G-SMT-TR-67
Type C, USB 3.2 Gen 2, 10 Gbps, 20 Vdc, 5 A, Right Angle, Surface Mount, Black Insulator, IP67, USB Receptacle |
UJ31-CH-3-MSMT-TR-67
Type C, USB 3.2 Gen 2, 10 Gbps, 20 Vdc, 5 A, Right Angle, Mid Mount (SMT), Black Insulator, IP67, USB Receptacle |
UJ2W-MIBH-4-SMT
Micro B, USB 2.0, 480 Mbps, 30 Vac, 1.8 A, Right Angle, Surface Mount, IP67, USB Receptacle |
UJ2-MIBH-4-SMT-TR-67
Micro B, USB 2.0, 480 Mbps, 30 Vac, 1.8 A, Right Angle, Surface Mount (SMT), Black Insulator, IP67, USB Receptacle |
UJ2-MIBH-3-MSMT-TR-67
Micro B, USB 2.0, 480 Mbps, 30 Vdc, 1.8 A, Right Angle, Mid Mount (SMT), Black Insulator, IP67, USB Receptacle |
UJ2-MIBH-2-SMT-TR-67
Micro B, USB 2.0, 480 Mbps, 30 Vac, 1.8 A, Right Angle, Surface Mount, Black Insulator, IP67, USB Receptacle |
UJ2-MIBV-4-SMT-TR-67
Micro B, USB 2.0, 480 Mbps, 30 Vac, 1.8 A, Vertical, Surface Mount, Waterproof IP67, USB Receptacle |