Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CS0312B | 15 mm, 12 Vcc, Bipolar, Through Hole, ±3 Rated Current, -3~9 Linearity Range, Open Loop Current Sensor | |||
CS0512B | 15 mm, 12 Vcc, Bipolar, Through Hole, ±5 Rated Current, -5~15 Linearity Range, Open Loop Current Sensor | |||
CS1512B | 15 mm, 12 Vcc, Bipolar, Through Hole, ±15 Rated Current, -15~45 Linearity Range, Open Loop Current Sensor | |||
CS2012B | 15 mm, 12 Vcc, Bipolar, Through Hole, ±20 Rated Current, -20~60 Linearity Range, Open Loop Current Sensor | |||
CS1012B | 15 mm, 12 Vcc, Bipolar, Through Hole, ±10 Rated Current, -10~30 Linearity Range, Open Loop Current Sensor |