



SWI18-5-N
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- No-load power consumption < 0.1 W
- Limited Power Source (LPS) rated
Specifications
- Power (W): 15
- Output Voltage (VDC): 5
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- Blade Region: North America
- Safety Standards: 60950, 62368
- Safety Approvals: FCC, PSE, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...