



SMI6B-15
Buy Now
To purchase this product, contact our sales team and get a price quote.
Features
- Interchangeable Ac blades for global use
- Single regulated output
- Compact design
Specifications
- Power (W): 6
- Output Voltage (VDC): 15
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- Blade Region: Australia, China, Europe, No Blade, North America, United Kingdom
- Safety Standards: 60950, 62368
- Safety Approvals: CCC, CE, FCC, GS, PSE, RCM, UKCA
- Protections: Over Current, Short Circuit
- RoHS Compliant: Yes
Searching...