The VOF-130 series is a compact, open frame ac-dc power supply. Packaged in a low profile, industry standard 2" x 3" footprint and featuring active power factor correction, these power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
Modellnummer | Leistung (W) | Ausgangsspannung (VDC) | Ausgangsstrom (A) | Sicherheitszulassungen |
---|---|---|---|---|
VOF-130-12 | 129.6 | 12 | 10.8 | CE, UL/cUL, UKCA |
VOF-130-24 | 129.6 | 24 | 5.4 | CE, UL/cUL, UKCA |
VOF-130-36 | 129.6 | 36 | 3.6 | CE, UL/cUL, UKCA |
VOF-130-48 | 129.6 | 48 | 2.7 | CE, UL/cUL, UKCA |