


VMS-450B-CNF Series
Features
- Power factor correction (PFC)
- 5 Vdc AUX output
Specifications
- Power (W): 450
- Input Voltage Range (VAC): 90 ~ 264
- Output Voltage (VDC): 12 ~ 56
- Operating Temperature Range (ºC): -20 ~ +50
- Cooling Type: Convection, Fan
- Safety Standards: 60601
- Safety Approvals: CE, FCC, TUV, UL/cUL
- RoHS Compliant: Yes
Searching...