PSK-15D Series
PSK-15D Series
PSK-15D Series
Not Recommended for New Design (NRND)

PSK-15D Series

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the  parametric search to find available replacements.

Recommended Replacements

Features
  • Compact board mount design
  • Designed to meet 60601 medical safety standard (2xMOPP)
  • Class B emissions
  • Input over voltage category III design
Specifications
  • Power (W): 13.2 ~ 15
  • Input Voltage Range (VAC): 85 ~ 305
  • Output Voltage (VDC): 3.3 ~ 24
  • Operating Temperature Range (ºC): -40 ~ +85
  • Cooling Type: Convection
  • Safety Standards: 60335, 60601, 61558, 62368
  • RoHS Compliant: Yes