PJ-085H

PJ-085H
PJ-085H Alternate View
PJ-085H Alternate View

PJ-085H

1.65 x 5.9 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 1.65
Outer Diameter (mm) 5.9
Insertion Depth/Length (mm) 9.2
Mounting Style Through Hole
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 5
Number of Conductors 3
Internal Switch(es) 1
Shielding Yes
Dimensions LxWxH (mm) 11.5 x 10.9 x 7.2

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories