




SMM30 Series
Features
- Interchangeable Ac blades for global use
Specifications
- Power (W): 20 ~ 36
- Output Voltage (VDC): 5 ~ 48
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): -20 ~ +40, 0 ~ +40
- Blade Region: Australia, China, Europe, No Blade, North America, United Kingdom
- Safety Standards: 60601
- Safety Approvals: CE, FCC, PSE, TUV, UL/cUL
- Protections: Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...