




SDI12-UD Series
Features
- No-load power consumption < 0.075 W
- Limited Power Source (LPS) rated
Specifications
- Power (W): 10 ~ 12
- Output Voltage (VDC): 5 ~ 24
- Input Voltage Range (VAC): 90 ~ 264
- Operating Temperature Range (ºC): 0 ~ +40
- AC Inlet Type: 2 Prong (C8)
- Input Cable Region: Europe, No Cable, North America
- Safety Standards: 62368
- Safety Approvals: CE, FCC, UKCA, UL/cUL
- Protections: Over Current, Over Voltage, Short Circuit
- RoHS Compliant: Yes
Searching...