PQA50-D Series
PQA50-D Series
Discontinued

PQA50-D Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Recommended Replacements

Features
  • 50 W
  • 2:1 input range
  • Single regulated output
  • Industry standard 2" x 1" package
  • Six-sided shielded case
  • Remote on/off control
  • Output trim
  • -40 to +85°C temperature range
  • Efficiency up to 93%
Specifications
  • Power (W): 33 ~ 50
  • Input Voltage Range (VDC): 18 ~ 75
  • Output Voltage (VDC): 3.3 ~ 24
  • Isolation (VDC): 1500
  • Isolated: Yes
  • RoHS Compliant: Yes