VX78-500 Series
VX78-500 Series
VX78-500 Series
Not Recommended for New Design (NRND)

VX78-500 Series

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the  parametric search to find available replacements.

Recommended Replacements

Features
  • Pin compatible with LM78XX and LM79XX linear regulators
  • Wide input voltage range
  • Suited for negative output applications
  • No-load input current as low as 0.2 mA
  • Low ripple and noise
  • Efficiency up to 95%
Specifications
  • Power (W): 1.65 ~ 7.5
  • Input Voltage Range (VDC): 4.75 ~ 36
  • Output Voltage (VDC): 3.3 ~ 15
  • Standard Footprint: SIP3
  • Isolation (VDC): 0
  • Isolated: No
  • Safety Approvals: CSA, UL/cUL
  • RoHS Compliant: Yes