

VHB200W Series
Features
- 4:1 input range
- Single regulated output
- Industry standard half brick package
- Remote on/off control
- Output trim
- Remote sense
- Efficiency up to 89%
Specifications
- Power (W): 132 ~ 200
- Input Voltage Range (VDC): 10 ~ 75
- Output Voltage (VDC): 3.3 ~ 48
- Operating Temperature Range (ºC): -40 ~ +100
- Standard Footprint: 1/2 Brick
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Approvals: UL/cUL
- RoHS Compliant: Yes
Searching...