VHB150W Series
VHB150W Series

VHB150W Series

The VHB150W series is an industry standard half brick DC-DC converter housed in a rugged aluminum case. Providing an ultra-wide 4:1 input range and packed with features, these high power DC-DC converters are ideally suited for high power applications where a widely-fluctuating voltage must be precisely regulated.
Features
  • 4:1 input range
  • Single regulated output
  • Industry standard half brick package
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 90%
Specifications
  • Power (W): 99 ~ 156
  • Input Voltage Range (VDC): 9 ~ 75
  • Output Voltage (VDC): 3.3 ~ 48
  • Operating Temperature Range (ºC): -40 ~ +100
  • Standard Footprint: 1/2 Brick
  • Isolation (VDC): 1500
  • Isolated: Yes
  • Safety Approvals: UL/cUL
  • RoHS Compliant: Yes