

VFK600 Series
Features
- 2:1 input range
- Single regulated output
- Rugged metal enclosure with integrated heat sink
- Remote on/off control
- Output trim
- Remote sense
- Load share capability
- Efficiency up to 92%
Specifications
- Power (W): 600 ~ 700
- Input Voltage Range (VDC): 18 ~ 75
- Output Voltage (VDC): 12 ~ 48
- Operating Temperature Range (ºC): -40 ~ +85
- Isolation (VDC): 1500
- Isolated: Yes
- RoHS Compliant: Yes
Searching...