


Not Recommended for New Design (NRND)
PYBE20-DIN Series
Features
- 4:1 input range
- Single/dual regulated outputs
- DIN Rail package
- Efficiency up to 90%
Specifications
- Power (W): 16.5 ~ 20
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 24
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE
- RoHS Compliant: Yes
Searching...