


PDQ30-D Series
Features
- 4:1 input range
- Single/dual regulated outputs
- Industry standard 1" x 1" package
- Five-sided shielded case
- Remote on/off control
- Output trim
- Efficiency up to 90%
Specifications
- Power (W): 24.75 ~ 30
- Input Voltage Range (VDC): 9 ~ 75
- Output Voltage (VDC): 3.3 ~ 15
- Operating Temperature Range (ºC): -40 ~ +105
- Standard Footprint: 1" x 1"
- Isolation (VDC): 1500
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: CE
- RoHS Compliant: Yes
Searching...