


PCN1-M Series
Features
- 1:1 input range
- Single/dual unregulated outputs
- SMT package
- Low ripple and noise
Specifications
- Power (W): 1
- Input Voltage Range (VDC): 4.5 ~ 13.2
- Output Voltage (VDC): 5 ~ 15
- Operating Temperature Range (ºC): -40 ~ +100
- Isolation (VDC): 1500
- Isolated: Yes
- RoHS Compliant: Yes
Searching...