


DQS1-S Series
Features
- 1:1 input range
- Single unregulated output
- Industry standard 4 pin SIP package
- 1000 Vdc Isolation
Specifications
- Power (W): 1
- Input Voltage Range (VDC): 2.97 ~ 26.4
- Output Voltage (VDC): 3.3 ~ 15
- Operating Temperature Range (ºC): -40 ~ +90
- Standard Footprint: SIP4
- Isolation (VDC): 1000
- Isolated: Yes
- Safety Standards: 62368
- Safety Approvals: UL/cUL
- RoHS Compliant: Yes
Searching...