GF0922

GF0922

92 mm, Round Frame, 2.0 W, 8 Ohm, Ferrite Magnet, Paper Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 93 (1 W / 0.5 m)
Max Input (W) 3
Nominal Input (W) 2
Impedance (Ohms) 8
Resonance Freq. (Hz) 300
Cone Type Paper
Magnet Type Ferrite
Frame Shape Round
Dimensions LxWxH (mm) 92 x 92 x 28
Dimensions LxWxH (in) 3.62 x 3.62 x 1.1
Mounting Style Solder Eyelet(s)

Technical Docs

Datasheet 3D Model

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories