CSS-0575A-SMT-TR

CSS-0575A-SMT-TR
CSS-0575A-SMT-TR Alternate View

CSS-0575A-SMT-TR

5 mm, 3 V, 76 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer

The CSS-0575A-SMT-TR is a magnetic transducer buzzer housed in a compact 5 mm x 5 mm surface mount package. Featuring a low profile of 2 mm and an SPL of 76 dB at 10 cm, this micro buzzer is ideal for a range of mobile applications.

Datasheet

Features

Compact footprint
Low profile
Externally driven
Reflow solder compatible

Specifications

Type Description
Select
Driving Circuit No
Input Type Vo-p
Rated Voltage 3
Sound Pressure (dB) 76
Mounting Style Surface Mount
Curr. Consumption (mA) 95
Operating Temp Range (°C) -30 ~ 70
Shape Square
Dimensions LxWxH (mm) 5 x 5 x 2
Dimensions LxWxH (in) 0.2 x 0.2 x 0.08
Washable No

Buy from CUI Devices

Loading...

Shop our distributors

All Buzzers Categories