Waterproof USB Micro B and Type C Receptacles Feature IP67 Ratings

Waterproof USB Micro B and Type C Receptacles Feature IP67 Ratings

1/29/2019

CUI Devices’ Interconnect Group today announced the addition of several waterproof USB connectors, with Ingress Protection (IP) ratings of IP67, to its USB product family. Offering protection from moisture and environmental contaminants, the connectors are available in USB Micro B and Type C receptacle formats, while conforming to either the USB 2.0 or USB 3.1 Gen 2 standard, depending on the model.

CUI Devices’ USB receptacles feature surface mount and mid mount SMT mounting styles in vertical or horizontal orientations, with several models designed with plastic mounting tabs for greater stability on the PCB. Rated up to 10,000 mating cycles and carrying operating temperature ranges from -40 up to 85°C, these waterproof USB connectors are a highly reliable solution for consumer and portable electronic devices. All models are also reflow solder compatible adding to their flexibility during the assembly process.

Meeting the USB 3.1 Gen 2 standard, the UJ31-CH-3-MSMT-TR-67 USB Type C connector series further supports data transfer speeds up to 10 Gbps and power delivery up to 100 W at 20 V. This makes it a highly rugged, versatile connector for a variety of I/O applications in consumer and portable electronics, including smartphones, wearables, and industrial automation equipment.

These waterproof USB connectors are available immediately with prices starting at $1.93 per unit at 1500 pieces through distribution. Please contact CUI Devices for OEM pricing.

Summary
Product name: Waterproof USB Connectors
Availability: Stock to 6 weeks
Possible users: Consumer and portable electronics for industrial or outdoor use
Primary features: IP67 ratings, USB 2.0 or USB 3.1 Gen 2 standard
Cost: $1.93 per unit at 1500 pieces through distribution

Press Images