Ultra-Thin, Low Profile, 3 Watt Dc-Dc Converters Ideal for Portable Electronics

10/20/2020


Ultra-Thin, Low Profile, 3 Watt Dc-Dc Converters Ideal for Portable Electronics

CUI Inc today announced the addition of four ultra-thin converter series to its isolated dc-dc converter line.

New Series

  • PYBJ3-OD: Open frame series in 6 pin DIP package
  • PYBJ3-D: Encapsulated series in 6 pin DIP package
  • PYBJ3-OM: Open frame series in surface mount package
  • PYBJ3-M: Encapsulated series in surface mount package

Features and Benefits

  • 2:1 and 4:1 input voltage range
  • 3 watts of power
  • Single regulated output
  • 1500 Vdc isolation
  • 125 to 600mA output current
  • -40 to +85°C operating temperature range
  • Low profile
  • Over voltage, over current, and short circuit protection

The PYBJ3 series of isolated dc-dc converters are suitable for use in convection-cooled equipment and applications, including microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

  • Summary
  • Product series: PYBJ3-OD, PYBJ3-D, PYBJ3-OM, PYBJ3-M
  • Availability: Stock to 10 weeks
  • Possible applications: Microcontrollers, datacom, telecom, remote sensor systems, portable electronics
  • Distribution availability: Digi-Key, Mouser, Arrow
  • Cost: Starting at $12.99 for a single unit through distribution

Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink