CUI Devices Expands Capacitive Incremental Encoder Line to Support Shaft Sizes up to 5/8 in (15.875 mm)

CUI Devices Expands Capacitive Incremental Encoder Line to Support Shaft Sizes up to 5/8 in (15.875 mm)

9/10/2019

CUI Devices' Motion Group today announced the addition of a new series to its innovative AMT incremental encoder family designed to support larger motor shaft sizes from 9 mm to 15.875 mm (5/8 inch). The AMT13 series, based on CUI Devices' proprietary capacitive ASIC technology, brings the same high levels of durability, accuracy, and immunity to environmental particulates as current AMT encoder models. Ideally suited for a variety of robotics, industrial, and automation applications, the series offers 22 programmable resolutions from 48 to 4096 PPR, CMOS voltage or differential line driver outputs, and low current consumption of 16 mA at 5 V.

Available in radial or axial orientations, the AMT13 incremental encoder is housed in a compact 42.3 x 42.3 x 13.5 mm package and carries a wide -40 to +125°C operating temperature range. Its digital nature and compatibility with CUI Devices' AMT Viewpoint™ software makes the AMT13 encoder highly customizable with the ability to easily configure the resolution and set the zero position.

The AMT13-V kit affords users further flexibility in their design with the inclusion of 9 different sleeve bore options from 9 mm to 5/8 in and simple mounting tools to assist in the easy installation process onto a motor.

The AMT13 series is available immediately with prices starting at $29.49 per unit at 50 pieces through distribution. Please contact CUI Devices for OEM pricing.

Summary
Product name: AMT13 Series, AMT13-V Kit
Availability: Stock to 8 weeks
Possible users: Robotics, industrial, automation applications
Primary features: Supports shaft sizes from 9 mm to 5/8 in, 48 to 4096 PPR resolution, low current draw
Cost: $29.49 per unit at 50 pieces through distribution

Press Images